Series terminal enclosures: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Series terminal housings

Empty or equipped, compact or with much place for up to 100 terminals - the Spelsberg RK terminal block housings offer space for various solutions for each installation. All terminal block housings are also available in polycarbonate. Polycarbonate is a very robust material and helps to achieve industrial quality for housings. This means they are suitable for installation in dirty or humid environments. They are certified IP66 according to EN 60529/DIN VDE 0470-1 and IK08 according to DIN EN 5012/VDE 0470 part 100. Besides plastic housings Spelsberg also manufactures aluminium housings. Aluminium housings are very shock resistant and can be installed both indoors and in exterior areas. 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist