Channel sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Channelsockets

Spelsberg channelsockets are available with 2 different mounting systems: Floor-mounted and front-mounted. The trunking boxes can be attached depending on the application. To increase the mechanical safety, for example with vertical cable routing, strain relief can be installed in the trunking box wall. The connection cables can be conveniently inserted from above. A huge benefit for the installer. The trunking boxes are used for the laying of cables up to 5 x 2.5² and data cables. The fact that the product variants are available in several heights is practical. Trunking boxes are used as a basis for the mounting of switches and socket outlets with the CEE 16 A-System. Mounting is completed after positioning the box and tightening the fastening screws. 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist