Abzweigkasten Abox Pro 160-L/sw (41600001) Verbindungsdosen Innenbereich IP55
  • Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox Pro 160-L/sw

Productnumber: 41600001 | Dimensions: 182 x 182 x 90 mm

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M32/M40, (2 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

black, Ui=1000 V AC, without terminals

Accessories supplied:
4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP66/IP67/IP69
Terminal type none

Colours

Base unit colour black
Cover colour black

Dimensions

Width 182 mm
Length 182 mm
Height 90 mm
Inner length 167 mm
Inner width 167 mm
Inner height 69 mm
Weight 0.6231 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 2,5² 15
max. amount of terminals at 4² 12
max. amount of terminals at 6² 8
max. amount of terminals at 10² 6
max. amount of terminals at 16² 5

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 2,5² 45
max. amount of wires at 4² 36
max. amount of wires at 10² 24
max. amount of wires at 6² 20
max. amount of wires at 16² 15

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663743
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing dwg (5 MB)
Dimensional drawing dxf (23 MB)
Dimensional drawing pdf (4 MB)

Certificate

CE Declaration DE/EN/PL pdf (141 KB)
VDE Certificate DE/EN pdf (496 KB)
DNV Certificate EN pdf (198 KB)
CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (166 KB)
DLG Approval DE pdf (1 MB)

Accessories

Cable gland KVR M20-MGM/sw

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM/sw

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M32-MGM/sw

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22703201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Cable gland KVR M40-MGM/sw

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69 in...

 

Double-membrane seals DMS M20/sw

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26002001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/sw

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26003201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Double-membrane seals - DMS M40/sw

Double-membrane seals DMS M40/sw

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26004001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Mounting plate - Abox MPI 160

Mounting plate Abox MPI 160

  • Dimensions : 149 x 149 x 2,5 mm
  • Productnumber: 89511601

for Abox / Abox Pro 160

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Standard rail - Abox 160/250 NS35

Standard rail Abox 160/250 NS35

  • Dimensions : 35 x 137 x 7,5 mm
  • Productnumber: 89531601

for Abox / Abox Pro 160

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 100 KH 2006 6²

Terminal holder Abox 100 KH 2006 6²

  • Dimensions : 69 x 124 x 60 mm
  • Productnumber: 89600601

terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 160 KLS-16²

Terminal block Abox 160 KLS-16²

  • Dimensions : 18 x 140 x 43 mm
  • Productnumber: 89641601

raised screw terminal block for Abox/Abox Pro 160, 5-pole - 16 mm², In...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 150-1

Mast/pipe fixing set MABF 150-1

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox Pro 160-L

Junction box Abox Pro 160-L

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41640001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 160-16²

Junction box Abox Pro 160-16²

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41642001

grey, Ui=690 V AC, In=76 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 160-16²/sw

Junction box Abox Pro 160-16²/sw

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41602001

black, Ui=690 V AC, In=76 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist