RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications in a single tag, handy design, contactless reading and writing by means of RFID technology
Colour Polar, kit = 5 pieces
RFID chip
Productnumber: 59181301 | Dimensions: 30 x 45 x 3 mm
RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications in a single tag, handy design, contactless reading and writing by means of RFID technology
Colour Polar, kit = 5 pieces
Accessory colour | clear white |
---|
Width | 30 mm |
---|---|
Length | 45 mm |
Height | 3 mm |
Weight | 0.025 kg |
EAN | 4013902674138 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002884 |
Custom tariff number | 85235910 |
Accessory material | insulating material |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.