• Products
  • Pages
  • News
  • Distributors

Pedestal adapter plate

AP-SF2

Productnumber: 59180601 | Dimensions: 315 x 1372 x 51 mm

Extension kit double pedestal - for expanding the single pedestal for a second Spelsberg Wallbox, including additional cable holder and fixing screws for the Spelsberg Wallbox, stainless steel (V2A) material, drilled holes provided for cable glands and fastening of accessories

Dimensions

Width 315 mm
Length 1372 mm
Height 51 mm
Weight 6.29 kg

Material characteristics

UV-resistant yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902679027
Packing Unit Code CT
ETIM Class EC002884
Custom tariff number 85381000

Material

Accessory material Stainless steel V2A

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (182 KB)
CE Declaration DE/EN/FR pdf (32 KB)
CE Declaration DE/EN/PL pdf (60 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist