Spelsberg WallboxSpelsberg Wallbox

Impressive in power and design
The minimalist design
stylishly fits into all environments.
Available in two colors

Compact dimensions and
low depth of the enclosure

Impressive in power and design

Simple installation and setup of the wallbox

The Spelsberg Wallbox was designed from scratch up for quick and easy installation and setup by the installer.

Simple configuration
via the app

App-solutely great - Commissioning and configuration of the Spelsberg Wallboxes is convenient and quick via app.

Functionality for the highest demands

The wallbox is quickly attached to the wall thanks to the mounting rail.
The large installation space ensures easy wiring, and configuration is convenient via app.

The wallbox is ready for operation in just a few steps.

Your connection to the wallbox:

Spelsberg Wallbox App

The right Spelsberg Wallbox for every requirement

Using solar energy for charging

Charging with a PV system

Photovoltaic systems are ideal in combination with electric vehicles. This is because the sustainably generated electricity can be used for charging in a cost-saving and environmentally friendly manner. Depending on the system, the inverter of the PV system can, for example, communicate directly statically or dynamically via an energy management system (EMS) with the wallbox for this purpose. Thanks to the many communication protocols such as SMA Semp, EEBus or Modbus, energy storage systems can also be integrated.

Good for the environment - good for you.


Smart Pro

Operate several wallboxes in a network

Dynamic load management

For entire vehicle fleets, the Spelsberg Wallbox has functions for optimal distribution of the available power for up to 250 wallboxes.

Smart Pro

Record the charging consumption

Clear statistics

Accurately recording the charging consumption with the integrated MID meter.

Smart Pro

Always be up to date

Automatic over-the-air updates

Automatic updates in the background always keep the wallbox up to date and provide it with the latest features.

Smart Pro

Authorize
charging

Authorisation via RFID, Plug&Charge, AutoCharge

Charging is only possible after authorisation if configured in the app.

Spelsberg Wallbox Pure

Spelsberg Wallbox Smart Pro

Just charge the
electric car

Purist charging pleasure

We have developed the Pure wallbox precisely for purist charging. With a unique design and all the necessary safety features, the e-car can be recharged with 11kW.

Spelsberg Wallbox Pure

Communication with external systems

OCPP-J 1.6 and more

Whether for integration of an EMS or bidirectional communication with backend systems - the interfaces of the wallbox are extensive.

Smart Pro

Charge transactions with employer

Billing of the charging processes

In order to be able to bill charging processes with the employer, the Smart Pro offers consumption recording by means of MID energy meters. The app provides the necessary views for evaluation.

Smart Pro

Life electrified!

Because life doesn't wait for you, the Spelsberg wallbox ensures that your mobility is available flexibly and safely wherever you need it. At any time, according to your rhythm. The new wallboxes from Spelsberg provide the energy for an electrified world in transition.

Where can I purchase the Spelsberg Wallbox?

If you are an end customer, please contact your local electrical installer.
If you are an installer, you can use our convenient dealer locator.

 

Find your local contact

Choose the best Wallbox for you!

Spelsberg Wallbox variants in comparison

Spelsberg Wallbox Pure

  • max. Charging power
    11 kW
  • configuration via app
  • integrated DC residual current detection
  • charge solar power
  • automatic phase switching
  • integrated temperature monitoring
  • connection to energy management systems
  • communication via Modbus, EEBus and SMA Semp
  • OCPP-J 1.6
  • control and evaluation via app
  • updates
    Local via USB
  • MID meter for consumption recording
  • dynamic load management
  • authorization via RFID
  • authorization via Plug & Charge, AutoCharge
  • ISO 15118
  • variable adjustment of the charging current
  • LED status indicator
  • acoustic signals
Show more technical data Show less technical data

Spelsberg Wallbox Smart Pro

  • max. Charging power
    11 kW
  • configuration via app
  • integrated DC residual current detection
  • charge solar power
  • automatic phase switching
    in preparation
  • integrated temperature monitoring
  • connection to energy management systems
  • communication via Modbus, EEBus and SMA Semp
  • OCPP-J 1.6
  • control and evaluation via app
  • updates
    Over-the-Air in the background
  • MID meter for consumption recording
  • dynamic load management
  • authorization via RFID
  • authorization via Plug & Charge, AutoCharge
  • ISO 15118
  • variable adjustment of the charging current
  • LED status indicator
  • acoustic signals
Show more technical data Show less technical data

Design wallbox for the electric car

The 11 kW wallboxes from Spelsberg with smart technology, allow convenient charging for home. The e-car wallboxes are available in two versions. Both models, Spelsberg Wallbox Pure as well as Spelsberg Wallbox Smart Pro, score with their compact dimensions and easy handling.

Simple installation of the wallbox

The wallbox for the car is attached by means of a mounting rail. A generously designed installation space creates room when connecting supply, charging and data cables.

Wallbox configuration via the app

Configuration and control are carried out via the Spelsberg wallbox app, which is available free of charge for both iOS and Android. 

 

Colors

Spelsberg Wallbox Pure 2.0

The Spelsberg Wallbox Pure convinces with its minimalist design and user-friendly handling.

  • Variable adjustable charging power up to max. 11 kW

  • Easy installation and commissioning

  • Configuration via Spelsberg wallbox app via NFC

  • Authorisation via RFID

  •  incl. potential-free contact for external and mains control

To the Spelsberg Wallbox Pure 2.0

Colors

Spelsberg Wallbox Smart Pro

The Smart Pro Wallbox adds additional professional features to the unique design.

  • All features of the Spelsberg Wallbox Pure
  • Dynamic load management
  • Control and evaluation via app
  • Plug&Charge, AutoCharge
  • Integrated MID meter for consumption billing
  • Solar power charging
  • Over-the-air updates in the background
  • WiFi / Ethernet
  • Communication: Modbus, EEBus, SEMP

To the Spelsberg Wallbox Smart Pro

See the Spelsberg Wallbox
in AR
 

Bring the wallbox home - virtually on your smartphone. Quite simple via augmented reality. That's how the perfect place for the wallbox can be found even before installation.

View Wallbox in ARView Wallbox in ARView Wallbox in AR

Scan QR-code with Smartphone or Tablet

Contact us