• Products
  • Pages
  • News
  • Distributors

Protection and functionality in any situation

With its industrial enclosures Spelsberg offers high-quality, reliable components for numerous applications. In excess of 1,000 different enclosure models offer a choice of suitable and customisable solutions for a diverse range of industrial applications, both in protected areas indoors and unprotected ones outdoors.  

In industrial or agricultural operations, in exposed locations or at difficult to access installation sites, the enclosures are able to cope with the effects of the weather and chemicals, together with dirt and dust, with maximum durability, reliability and robustness. Even under mechanical influences, extending as far as interference due to vandalism, electrical installations enjoy long-term protection. 

Spelsberg provides rapidly available products for any application, which are able to withstand extreme loads, can be adapted to suit the customer, and provide the utmost ease of assembly and maintenance. This is achieved by the combination of a broad product range, a large selection of accessories, superior development expertise in customisations or production of new developments, and VDE and UL certification of the in-house laboratory.

The robustness, functionality, and flexibility of the industrial enclosures are illustrated by the following examples of best practice for installations in protected and unprotected outdoor, and indoor, areas.

Find out which major features our enclosures can bring to the various areas of application.

Click on an image to learn more about the applications or to read fascinating reference reports.

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist