• Products
  • Pages
  • News
  • Distributors
xxxxxxxxxxxxxxxxxxxxxxxxxxxxx

Connection solutions

Distributors meet innovative e-mobility

Wallboxes are the interface between car and the power grid. However, a safe power supply is required in the background. E-mobility and the associated requirement for charging points will increase continuously in the  coming years. Where an expensive retrofitting of the existing plant for a wall box threatens, the innovative AK E-Mobility distributor of Spelsberg offers a fast and safe solution for the extension of the existing electrical installation. Low-voltage switchgear systems based on the GTi modular insulated switchgear system offer a simple solution for connecting more than two charging points with the well thought-out mounting system.

 

    For various markets

    Residential buildings

    For your own garage or carport

    Private parking spaces in public areas

    For supermarkets and more

    Company premises

    For companies

    AKVCreated with Sketch.

    Private households and commercial enterprises for 1-2 charging points

    AK E-Mobility distributor

    The wallbox does not only have to be compatible with the car, it also has to be connected to the building installation. The fact that the electricity must be supplied permanently in a safe manner is a requirement. However, VDE 0100-722 additionally requires that each wallbox for an e-car must be supplied by integrated end current circuit and has to be protected by an integrated residual current circuit breaker as well as with a separate miniature circuit breaker. 
    Where an expensive retrofitting of the existing plant threatens, the innovative AK E-Mobility distributor of Spelsberg offers a fast and safe solution for the extension of the existing electrical installation.

    The already equipped, pre-wired and tested distributor is equipped with miniature circuit breakers and residual current circuit breakers. This smart solution avoids long switch-off  times and a redesign of the main current distribution. The distributors are designed for wall boxes with a connected load of 11 kW, as these only need to be registered with the network operator in accordance with the valid Technical Connection Conditions (TAB) and the TAR Low Voltage Application Rule (VDE-AR-N 4100). For more than 12 kW connected load, however, the assessment and approval by the network operator is required first. All AK distribution boards undergo a type test according to DIN EN 61439-3 - for a consistently safe feeling.

     

    Best fit to the wallbox
    Short switch-off times
    Reduced planning effort
    No redesign of the existing system
    Distribution board with integrated ventilation to avoid condensate water inside the enclosure
    Safe and standard-compliant installation
    Usage in garage or carport

    Connection solutions for several charging points

    GTI switchgears ready for connection for your e-mobility

    In the background of wallboxes a solid power supply is needed. Spelsberg’s modular GTi low voltage switchgear system enables a fast and easy extension of the current unit. New modules or smaller extensions can be pre-fabricated and integrated with short switch-off times. The UV and weather-resistant plastic enclosures are also suitable for applications where external influences represent high  demands on dust and moisture protection. Moreover,  they offer a corrosion-free and thus durable alternative  to sheet steel distributions.

      Secure power supply for your wallboxes
      Easy to extend or adapt
      Flexible use in different environments
      UV and weather resistant, impact-resistant material
      Simple assembly, low costs

      Ready-to-connect GTi modules for electric mobility

      The GTi system from Spelsberg includes a variety of empty enclosures for switchgear which can be combined like a construction kit. On this basis Spelsberg conceived some modules particularly for the establishment of a loading infrastructure. They are supplied ready for connection and already contain all necessary components. The individual modules are type-tested according to EN 61439-2 and thus offer the user maximum safety. On request, we are happy to extend the ready-to-connect modules with customer-specific housings. Please contact us! The following modules can be ordered ready for connection:

        Power supply module

        • with lockable main switch
        • a universal measuring device displays information on the capacity utilisation of the plant
        • if desired, the measured data can also be read out remotely - a network connection is required for this

        Outlet module with / without counter

        • each charging point is individually fused
        • compact structure
        • Counting of the individual retirements enables an individual allocation
        • this module can also be networked on request

        Fast and safe to domestic e-mobility

        Secure power supply for e-mobility: The innovative and certified wallboxes for both semi-public and residential areas make e-mobility accessible for companies and private users. If you would like to integrate your wallbox safely and according to standards into the existing electrical installation, you are well advised with the connection solutions of Spelsberg. Because the wall box must fit not only the car, but also the existing electrical installation. Whether a wall box for the private area or several loading stations for firm parking lots or other half-public areas - Spelsberg's connection solutions provide for safe energy.

        Avoid a costly retrofitting of your existing system! The innovative AK E-Mobility distributor from Spelsberg is the fast and safe solution for the extension of existing electrical installations in private households. For multiple charging points, the GTi low-voltage switchgear offers a safe and easily expandable solution for your E-Mobility wallbox installation. We are happy to customize the switchgear to ensure that the GTI system integrates seamlessly into your installation.

        Our experts advise you

        Add product to Watchlists

        Existing Watchlists

        New Watchlist

        organize Watchlist