• Products
  • Pages
  • News
  • Distributors

IBT system

This article is archived!
Punch set - IBT STE-LST/14

Punch setIBT STE-LST/14

  • Dimensions : 25 x 25 x 15 mm
  • Productnumber: 97881401

 

Punch sets for LST hole punch

 

This article is archived!
Punch set - IBT STE-LST/18

Punch setIBT STE-LST/18

  • Dimensions : 25 x 25 x 15 mm
  • Productnumber: 97881801

 

Punch sets for LST hole punch

 

This article is archived!
Punch set - IBT STE-LST/23

Punch setIBT STE-LST/23

  • Dimensions : 25 x 25 x 15 mm
  • Productnumber: 97882301

 

Punch sets for LST hole punch

 

This article is archived!
Punch set - IBT STE-LST/30

Punch setIBT STE-LST/30

  • Dimensions : 34 x 34 x 15 mm
  • Productnumber: 97883001

 

Punch sets for LST hole punch

 

This article is archived!
Punch set - IBT STE-LST/39

Punch setIBT STE-LST/39

  • Dimensions : 44 x 44 x 15 mm
  • Productnumber: 97883901

 

Punch sets for LST hole punch

 

This article is archived!
Hole punch - IBT LZA-OE

Hole punchIBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!
Hole punch - IBT LZA-18

Hole punchIBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!
Hole punch - IBT LZA-23

Hole punchIBT LZA-23

  • Productnumber: 97812301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

Show all products
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist