• Products
  • Pages
  • News
  • Distributors

Blank cover

KD BD/SCHUKO®

Productnumber: 51003801 | Dimensions: 50 x 50 x 6 mm

Blank cleat for empty enclosures, for closing off unused socket openings

Colours

Accessory colour light grey

Dimensions

Width 50 mm
Length 50 mm
Height 6 mm
Weight 0.022 kg

mechanical properties

Type of accessory Cover

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902050215
Packing Unit Code C62
ETIM Class EC002655
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Blank cover KD BD/CEE

  • Dimensions : 75 x 75 x 6 mm
  • Productnumber: 51006001

 

Blank cleat for empty enclosures, for closing off unused socket openings

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist