Ready for connection: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

newSocket outlet combination - STK 1412-K16

Socket outlet combinationSTK 1412-K16

  • Dimensions : 315 x 450 x 195 mm
  • Productnumber: 73010101

available modules: 14

equipped with:

  • 2 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 1412-K32

Socket outlet combinationSTK 1412-K32

  • Dimensions : 315 x 450 x 195 mm
  • Productnumber: 73010201

available modules: 14

equipped with:

  • 2 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 1414-K16

Socket outlet combinationSTK 1414-K16

  • Dimensions : 315 x 450 x 195 mm
  • Productnumber: 73010301

available modules: 14

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 1404-K

Socket outlet combinationSTK 1404-K

  • Dimensions : 315 x 450 x 170 mm
  • Productnumber: 73010401

available modules: 14

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 2824-K1632

Socket outlet combinationSTK 2824-K1632

  • Dimensions : 315 x 750 x 198 mm
  • Productnumber: 73020101

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 2824-K1616

Socket outlet combinationSTK 2824-K1616

  • Dimensions : 315 x 750 x 195 mm
  • Productnumber: 73020201

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 2824-K3232

Socket outlet combinationSTK 2824-K3232

  • Dimensions : 315 x 750 x 198 mm
  • Productnumber: 73020301

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK 2834-K163263

Socket outlet combinationSTK 2834-K163263

  • Dimensions : 315 x 1050 x 232 mm
  • Productnumber: 73020401

available modules: 28

equipped with:

  • 4 x Miniature circuit breaker C 16...

 

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

 

newSocket outlet combination - STK-Z 4x16

Socket outlet combinationSTK-Z 4x16

  • Dimensions : 315 x 300 x 195 mm
  • Productnumber: 73000201

equipped with:

  • 4 x CEE plug socket outlet (on front) 16A, 400V

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

newSocket outlet combination - STK-Z 125

Socket outlet combinationSTK-Z 125

  • Dimensions : 315 x 300 x 266 mm
  • Productnumber: 73000101

equipped with:

  • 1 x CEE plug socket outlet (on front) 125A, 400V

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

newSocket outlet combination - STK-Z E16

Socket outlet combinationSTK-Z E16

  • Dimensions : 315 x 300 x 189 mm
  • Productnumber: 73003001

equipped with:

  • 1 x CEE appliance inlet (on front), 16A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

newSocket outlet combination - STK-Z E32

Socket outlet combinationSTK-Z E32

  • Dimensions : 315 x 300 x 199 mm
  • Productnumber: 73003101

equipped with:

  • 1 x CEE appliance inlet (on front), 32A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

newSocket outlet combination - STK-Z E63

Socket outlet combinationSTK-Z E63

  • Dimensions : 315 x 300 x 233 mm
  • Productnumber: 73003201

equipped with:

  • 1 x CEE appliance inlet (on front), 63A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist