• Products
  • Pages
  • News
  • Distributors
new

Socket outlet combination

STK-Z 4S1632

Productnumber: 73000301 | Dimensions: 315 x 300 x 198 mm

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK socket outlet combinations or AK Air small distribution boards with flange openings (AK-F), without flanges

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug socket outlet (on front) 16A, 400V
  • 1 x CEE plug socket outlet (on front) 32A, 400V

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 1
CEE plug socket outlet (on front) 32A, 400V 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
vented yes
Number of rows 0
Number of modules per row 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 300 mm
Height 198 mm
Inner width 295 mm
Inner height 106 mm
Weight 2.3 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902694495
Packing Unit Code C62
ETIM Class EC000379
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (8 MB)

Dimensioned drawing

Dimensional drawing dxf (13 MB)
Dimensional drawing pdf (2 MB)
Dimensional drawing dwg (3 MB)

Certificate

CE Declaration DE/EN/FR pdf (142 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/PL pdf (136 KB)

Accessories

Flange for AK-F AK3 FL00

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382001

without knockouts

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL01

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL02

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Small distributions boards AK-F 14

  • Dimensions : 315 x 300 x 155 mm
  • Productnumber: 73351401

PE/N terminal, consisting of: PE terminal rail with 3 screw terminals...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, Flange type, with...

 

Small distributions boards AK-F 28

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73352801

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with...

 

Small distributions boards AK-F 42

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73354201

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, Flange type, with...

 

Small distributions boards AK-F 56

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73355601

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 4 rows, 56 available modules, Flange type, with...

 

Tender text

Similar products

new Socket outlet combination - STK-Z 125

Socket outlet combination STK-Z 125

  • Dimensions : 315 x 300 x 266 mm
  • Productnumber: 73000101

equipped with:

  • 1 x CEE plug socket outlet (on front) 125A, 400V

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

new Socket outlet combination - STK-Z 4x16

Socket outlet combination STK-Z 4x16

  • Dimensions : 315 x 300 x 195 mm
  • Productnumber: 73000201

equipped with:

  • 4 x CEE plug socket outlet (on front) 16A, 400V

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

new Socket outlet combination - STK-Z E16

Socket outlet combination STK-Z E16

  • Dimensions : 315 x 300 x 189 mm
  • Productnumber: 73003001

equipped with:

  • 1 x CEE appliance inlet (on front), 16A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

new Socket outlet combination - STK-Z E32

Socket outlet combination STK-Z E32

  • Dimensions : 315 x 300 x 199 mm
  • Productnumber: 73003101

equipped with:

  • 1 x CEE appliance inlet (on front), 32A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

new Socket outlet combination - STK-Z E63

Socket outlet combination STK-Z E63

  • Dimensions : 315 x 300 x 233 mm
  • Productnumber: 73003201

equipped with:

  • 1 x CEE appliance inlet (on front), 63A, 400V, 5p

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

new Socket outlet combination - STK-Z 4S1632 BE/FR

Socket outlet combination STK-Z 4S1632 BE/FR

  • Dimensions : 315 x 300 x 198 mm
  • Productnumber: 73000305

equipped with:

  • 4 x Protective contact socket, French/Belgian standard...

 

Socket outlet combination, protection class IP44, Extension enclosure, easy combination with STK...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist