• Products
  • Pages
  • News
  • Distributors

Socket distributor accessories

Combi set - STV KS-IP 65

Combi setSTV KS-IP 65

  • Dimensions : 12 x 20,8 x 9,5 mm
  • Productnumber: 79100201

 

For horizontal combination with AKi 05/09 small distributors, complete with wedge connectors and...

 

Blank cover - KD BD/CEE

Blank coverKD BD/CEE

  • Dimensions : 75 x 75 x 6 mm
  • Productnumber: 51006001

 

Blank cleat for empty enclosures, for closing off unused socket openings

 

Blank cover - KD BD/SCHUKO®

Blank coverKD BD/SCHUKO®

  • Dimensions : 50 x 50 x 6 mm
  • Productnumber: 51003801

 

Blank cleat for empty enclosures, for closing off unused socket openings

 

Handle - TG 2

HandleTG 2

  • Dimensions : 25 x 143,5 x 41,5 mm
  • Productnumber: 19180501

with self-cutting screws

 

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

 

Handle - TG 1

HandleTG 1

  • Dimensions : 25 x 143,5 x 41,5 mm
  • Productnumber: 19180001

with screws M6 and nuts made of plastic

 

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

 

Combi set - KS M20

Combi setKS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 17 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M25

Combi setKS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 19 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M25-gro

Combi setKS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set - KS M32

Combi setKS M32

  • Dimensions : 100 x 50 x 30 mm
  • Productnumber: 19203201

Thread length 20 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist