• Products
  • Pages
  • News
  • Distributors

with Bosch/Shimano connectors

E-Bike charging station - BCS Pure

E-Bike charging stationBCS Pure

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58112201

four charging stations, of which 1 x Shimano, 1 x Bosch Standard...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station - BCS Pure BOSCH

E-Bike charging stationBCS Pure BOSCH

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58113201

four charging points, of which 2 x Bosch Standard Charger 4A, 2 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

This article is archived!
E-Bike charging station - BCS Pure BE

E-Bike charging stationBCS Pure BE

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57513201

four charging points, of which 2 sockets Type E 230V, 2 x Bosch

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

E-Bike charging station - BCS Pure GB

E-Bike charging stationBCS Pure GB

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 57012201

four charging points, of which 2 sockets Type G 230V, 1 x Shimano, 1 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

newE-Bike charging station - BCS Pure BOSCH 2

E-Bike charging stationBCS Pure BOSCH 2

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58113301

four charging points, including 1x Bosch 4A Smart System (BES3), 1 x...

 

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist