• Products
  • Pages
  • News
  • Distributors

Additional connection space

Small distributions boards - AK 14 Plus     UL

Small distributions boardsAK 14 Plus UL

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73361452

1-row, 14 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 28 Plus     UL

Small distributions boardsAK 28 Plus UL

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73362852

2-row, 28 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 42 Plus     UL

Small distributions boardsAK 42 Plus UL

  • Dimensions : 315 x 730 x 155 mm
  • Productnumber: 73364252

3-row, 42 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK-F 14 Plus     UL

Small distributions boardsAK-F 14 Plus UL

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73371452

1-row, 14 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

 

Small distributions boards - AK-F 28 Plus     UL

Small distributions boardsAK-F 28 Plus UL

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73372852

2-row, 28 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

 

Small distributions boards - AK-F 42 Plus     UL

Small distributions boardsAK-F 42 Plus UL

  • Dimensions : 315 x 730 x 155 mm
  • Productnumber: 73374252

3-row, 42 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist