• Products
  • Pages
  • News
  • Distributors

Accessories

This article is archived!
Lock bolt set - AK SRS

Lock bolt setAK SRS

  • Productnumber: 70610401

 

Lock bolt set, for installation in AK/AKi 28 to 70 and AK/AKi Plus 28 to 56, in conjunction with the...

 

Hinged window - AK KF 03

Hinged windowAK KF 03

  • Dimensions : 90,3 x 98,5 x 20,3 mm
  • Productnumber: 73540003

for AK 03/AKi 03

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 05

Hinged windowAK KF 05

  • Dimensions : 118,2 x 123,2 x 20,3 mm
  • Productnumber: 73540005

AK 05/AKi 05/STV5xx

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 09

Hinged windowAK KF 09

  • Dimensions : 118,2 x 198,4 x 20,1 mm
  • Productnumber: 73540009

AK 09/AKi 09/STV 9xx

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Hinged window - AK KF 12

Hinged windowAK KF 12

  • Dimensions : 118,2 x 248,2 x 20,3 mm
  • Productnumber: 73540012

AK 12 / AKi12 / AK 24 / AKi 24 / STV 12xx / ZKi

 

Hinged window as spare part for AK / Aki / AKe compact small distribution board

 

Enclosure wall - AK ABF 1

Enclosure wallAK ABF 1

  • Dimensions : 5 x 30 x 91,5 mm
  • Productnumber: 79504801

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

 

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300...

 

Enclosure wall - AK ABF 2

Enclosure wallAK ABF 2

  • Dimensions : 300 x 90 x 15 mm
  • Productnumber: 79505001

Smooth for self-drilling

 

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300...

 

Partition wall - AK TW

Partition wallAK TW

  • Dimensions : 290 x 193 x 17 mm
  • Productnumber: 79791001

 

Partition wall, for installation in the components of the AK enclosure system, from AK 28 / AKL 2 /...

 

This article is archived!
Strain relief - AKi ZEL

Strain reliefAKi ZEL

  • Productnumber: 79320001

 

Cable strain relief for 1 cable ø 75 mm

 

Mounting plate - AK MPI 1

Mounting plateAK MPI 1

  • Dimensions : 240 x 112 x 4 mm
  • Productnumber: 79500101

AKL / AKi 1-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPI 2

Mounting plateAK MPI 2

  • Dimensions : 240 x 240 x 4 mm
  • Productnumber: 79500201

AKL / AKi 2-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPI 3

Mounting plateAK MPI 3

  • Dimensions : 240 x 390 x 4 mm
  • Productnumber: 79500301

AKL/AKi 3-4, Abox 700

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPI 4

Mounting plateAK MPI 4

  • Dimensions : 240 x 540 x 4 mm
  • Productnumber: 79500401

AKL / AKi 4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK MPS 2

Mounting plateAK MPS 2

  • Dimensions : 240 x 240 x 2 mm
  • Productnumber: 79501201

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate - AK MPS 3

Mounting plateAK MPS 3

  • Dimensions : 240 x 390 x 2 mm
  • Productnumber: 79501301

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate - AK MPS 4

Mounting plateAK MPS 4

  • Dimensions : 240 x 540 x 2 mm
  • Productnumber: 79501401

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Standard rail - AK NS35-250

Standard railAK NS35-250

  • Dimensions : 48 x 250 x 30,5 mm
  • Productnumber: 56273501

from 300 x 300 mm, length 250 mm, including spacers

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - NS35-216/3

Standard railNS35-216/3

  • Dimensions : 35 x 216 x 22,5 mm
  • Productnumber: 79503001

universal floor fixing, with fixing screws, length 216 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - NS 35-406

Standard railNS 35-406

  • Dimensions : 35 x 406 x 7,5 mm
  • Productnumber: 79504501

universal floor fixing, incl. fixing screws, length 406 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AK NS35-556

Standard railAK NS35-556

  • Dimensions : 48 x 556 x 30,5 mm
  • Productnumber: 79506001

universal floor fixing, incl. fixing screws, length 556 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Hinged window - KF 12

Hinged windowKF 12

  • Dimensions : 228 x 80 x 24,2 mm
  • Productnumber: 56741201

 

Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent...

 

Inspection window - SF 12

Inspection windowSF 12

  • Dimensions : 228 x 80 x 13 mm
  • Productnumber: 56801201

 

Inspection window, for fitting to enclosure cover, transparent inspection glass, with drilling...

 

Terminal rails - AK 14 PEN-SL

Terminal railsAK 14 PEN-SL

  • Dimensions : 286 x 60 x 50 mm
  • Productnumber: 79031701

Single-stage PE/N terminal rail with each, 3 screwable clamping...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails - AK 28 PEN-SL

Terminal railsAK 28 PEN-SL

  • Dimensions : 300 x 50 x 55 mm
  • Productnumber: 79032701

Two-row PE/N terminal rail each with, 6 screwable clamping points, 2.5...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails - AK N-SL

Terminal railsAK N-SL

  • Dimensions : 300 x 90 x 60 mm
  • Productnumber: 79031801

Single-stage N terminal rail, with 4 screwable clamping points 2.5 mm²...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails - AK 03 PEN-S

Terminal railsAK 03 PEN-S

  • Dimensions : 79 x 34 x 18 mm
  • Productnumber: 79020401

PE/N-terminal each with 1 terminal point of 16 mm² and 3 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails - AK 05 PEN-S

Terminal railsAK 05 PEN-S

  • Dimensions : 103 x 26 x 13 mm
  • Productnumber: 79020501

PE/N-terminal each with 2 clamping points of 16 mm² and 3 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails - AK 09 PEN-S

Terminal railsAK 09 PEN-S

  • Dimensions : 176 x 27 x 13 mm
  • Productnumber: 79020701

PE/N-terminal each with 2 clamping points of 16 mm² and 5 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails - AK 12 PEN-S

Terminal railsAK 12 PEN-S

  • Dimensions : 242 x 26 x 13 mm
  • Productnumber: 79021101

PE/N-terminal each with 2 clamping points of 16 mm² and 10 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Terminal rails - AK 24 PEN-S

Terminal railsAK 24 PEN-S

  • Dimensions : 230 x 23 x 16 mm
  • Productnumber: 79021801

PE/N-terminal each with 2 clamping points of 16 mm² and 14 clamping...

 

PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...

 

Null conductor terminal - AK N 47-S

Null conductor terminalAK N 47-S

  • Dimensions : 242 x 25 x 23 mm
  • Productnumber: 79004701

4 x 7-pole,, with each 2 clamping points 16 mm², 5 clamping points 6...

 

Auxiliary terminal, for subsequent attachment to AK PE/N basic terminals from AK 14

 

This article is archived!
Null conductor terminal - AK N 17-S

Null conductor terminalAK N 17-S

  • Productnumber: 79000701

1 x 7-pole,, with each 2 clamping points 16 mm², 5 clamping points 6...

 

Auxiliary terminal, for subsequent attachment to AK PE/N-S basic terminals from AK 42

 

Flange for AK-F - AK3 KFL

Flange for AK-FAK3 KFL

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382901

 

Combination flange incl. flange connector for the front connection of AK-F enclosures

 

Partition wall - AK3 TW

Partition wallAK3 TW

  • Dimensions : 300 x 108 x 34 mm
  • Productnumber: 73383201

 

Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56...

 

External fixing lugs - AK3 ABL-ES

External fixing lugsAK3 ABL-ES

  • Dimensions : 30 x 85 x 10,3 mm
  • Productnumber: 73383301

 

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus...

 

Standard rail - AK3 NS35-14

Standard railAK3 NS35-14

  • Dimensions : 275 x 50 x 30 mm
  • Productnumber: 73381201

for 14 modules, Incl. profile rail mount for all AK/AK-F...

 

Standard rail as profile rail 35 x 7.5 mm

 

Standard rail - AK3 NS35-275

Standard railAK3 NS35-275

  • Dimensions : 35 x 275 x 27,5 mm
  • Productnumber: 73381301

Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F...

 

Standard rail as profile rail 35 x 7.5 mm

 

Upper part - AK3 OT 14

Upper partAK3 OT 14

  • Dimensions : 315,5 x 300,5 x 64 mm
  • Productnumber: 73380201

for AK/AK-F 14

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 28

Upper partAK3 OT 28

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380301

for AK/AK-F 28

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 42

Upper partAK3 OT 42

  • Dimensions : 315,5 x 600,5 x 64 mm
  • Productnumber: 73380401

for AK/AK-F 42

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 56

Upper partAK3 OT 56

  • Dimensions : 315,5 x 750,5 x 64 mm
  • Productnumber: 73380501

for AK/AK-F 56

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 14 Plus

Upper partAK3 OT 14 Plus

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380601

for AK/AK-F 14 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 28 Plus

Upper partAK3 OT 28 Plus

  • Dimensions : 315,5 x 450,5 x 64 mm
  • Productnumber: 73380701

for AK/AK-F 28 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Upper part - AK3 OT 42 Plus

Upper partAK3 OT 42 Plus

  • Dimensions : 315,5 x 750,5 x 64 mm
  • Productnumber: 73380801

for AK/AK-F 42 Plus

 

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

 

Cover screws for AK3 - AK3 DS 10

Cover screws for AK3AK3 DS 10

  • Dimensions : 11,8 x 11,8 x 62,8 mm
  • Productnumber: 73380901

 

AK3 cover screws as a replacement part for all AK/AK-F 14/28/42/56, as well as Plus types, 1 set =...

 

Flange for AK-F - AK3 FL00

Flange for AK-FAK3 FL00

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382001

without knockouts

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F - AK3 FL01

Flange for AK-FAK3 FL01

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F - AK3 FL02

Flange for AK-FAK3 FL02

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F - AK3 FL13

Flange for AK-FAK3 FL13

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382801

with cable entries via double membrane seals DMS M32 and opening for...

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Cable cover - AK3 KBL

Cable coverAK3 KBL

  • Dimensions : 113,3 x 315,5 x 126 mm
  • Productnumber: 73383101

 

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be...

 

Filter element replacement - AK3 AIR FE

Filter element replacementAK3 AIR FE

  • Dimensions : 36 x 36 x 11 mm
  • Productnumber: 73381001

 

Filter elements replacement kit incl. mounting for a AK/AK-F 14/28/42/56 enclosure, as well as Plus...

 

Mounting socket - AK3 STD

Mounting socketAK3 STD

  • Dimensions : 75 x 75 x 29 mm
  • Productnumber: 73383401

Schuko® protection rating IP54.

 

Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well...

 

Mounting socket - AK3 SDP

Mounting socketAK3 SDP

  • Dimensions : 50 x 44,7 x 61 mm
  • Productnumber: 73383601

Belgian/French standard, with protection rating IP44

 

Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well...

 

Hinged window - AK3 KF

Hinged windowAK3 KF

  • Dimensions : 148 x 305,5 x 26,1 mm
  • Productnumber: 73380101

 

AK3  hinged window as a replacement part for all AK/AK-F 14/28/42/56 small distribution boards and...

 

Mounting plate - AK3 MPI 14 L

Mounting plateAK3 MPI 14 L

  • Dimensions : 240 x 4 x 215 mm
  • Productnumber: 73383801

for AK 14 L addition and empty enclosure

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate - AK3 MPI

Mounting plateAK3 MPI

  • Dimensions : 240 x 165 x 4 mm
  • Productnumber: 73383501

With opening for AIR ventilation elements, for Plus range

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

External hinge - AK3 AS

External hingeAK3 AS

  • Dimensions : 40 x 27 x 61 mm
  • Productnumber: 73383701

only for AK 14 L - addition and empty enclosure

 

External hinge set

 

Combination cable gland - AK3 KS M50

Combination cable glandAK3 KS M50

  • Dimensions : 130 x 80 x 50 mm
  • Productnumber: 73383001

 

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

 

External hinge set - ASS-gro

External hinge setASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Padlock kit - VSG

Padlock kitVSG

  • Dimensions : 100 x 80 x 25 mm
  • Productnumber: 19010001

from TK PS/PC 1811 onwards and AKL/AKi 1

 

Padlock kit for upgrading the enclosure cover to lockable hinged door, incl. padlock, 2 hinges,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist