• Products
  • Pages
  • News
  • Distributors

Expansion housing and empty housing

Empty enclosure - AK 14 L-g

Empty enclosureAK 14 L-g

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73341001

Box: Plastic, grey, Lid: Polycarbonate, grey, metric knockouts on top...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Empty enclosure - AK 14 L-t

Empty enclosureAK 14 L-t

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73341101

Box: Plastic, grey, Lid: Polycarbonate, transparent, metric knockouts...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Empty enclosure - AK-F 14 L-g

Empty enclosureAK-F 14 L-g

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73351001

Box: Plastic, grey, Lid: Polycarbonate, grey, open top/bottom sides...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Empty enclosure - AK-F 14 L-t

Empty enclosureAK-F 14 L-t

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73351101

Box: Plastic, grey, Lid: Polycarbonate, transparent, open top/bottom...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Empty enclosure - AK-F/DMS 14 L-g

Empty enclosureAK-F/DMS 14 L-g

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73331001

Box: Plastic, grey, Lid: Polycarbonate, grey, metric knockouts on top...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Empty enclosure - AK-F/DMS 14 L-t

Empty enclosureAK-F/DMS 14 L-t

  • Dimensions : 315 x 300 x 147 mm
  • Productnumber: 73331101

Box: Plastic, grey, Lid: Polycarbonate, transparent, metric knockouts...

 

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist