• Products
  • Pages
  • News
  • Distributors

Small distribution board - AK

High-value distribution boards with an increased protection level and further special, technical features for harsh and challenging environments.

Innovation has a long tradition at Spelsberg. We are continuously setting new standards, particularly with respect to safety.

With the new generation of AK distribution boards we are celebrating the further development of one of the most popular surface-mounted, distribution boards and the advent of a new, fully-integrated, serial ventilation system: The innovative Air technology objective from the start was to develop a distribution board that you can always be sure of, no matter whether it is installed inside or outdoors. A high protection class of IP65 and a shock resistance of IK08 describe how robust the halogen free distribution boards are.

The AK's have been awarded a whole range of certificates: VDE, DLG, UL EU. Thus the Spelsberg distribution boards also meet the high demands of the American market. Whether for harsh industrial environments, exterior areas or with an extra large connection space - Spelsberg develops the right distribution board for every need.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist