• Products
  • Pages
  • News
  • Distributors

Compatibility with the spelsbergwallbox

  • All
  • External meters
  • Energy/Load management systems
  • Backend systems
  • Photovoltaics

Clever PV

clever-PV GmbH

clever-PV uses the existing Internet connections of your devices and receives all the information it...

clever-PV uses the existing Internet connections of your devices and receives all the information it needs to optimise consumption from your own sources.

Read more

  • OCPP1.6

chargeIQ

chargeIQ GmbH

The online platform for customised access management, billing and operation of commercial and...

The online platform for customised access management, billing and operation of commercial and private charging infrastructure.

Read more

  • OCPP1.6

reev

reev GmbH

Cloud-based charging software facilitates the implementation and profitability of eMobility. The...

Cloud-based charging software facilitates the implementation and profitability of eMobility. The charging platform enables everyone to operate future-proof charging stations.

Read more

  • OCPP1.6

Monta

Monta Platform GmbH

Monta is the ultimate platform for the entire electromobility ecosystem. From individual drivers to...

Monta is the ultimate platform for the entire electromobility ecosystem. From individual drivers to companies and industry partners, we offer software solutions for all electric car charging requirements.

Read more

  • OCPP1.6

eCarUp

eCarUp AG

eCarUp is the free e-charging solution for private and public charging. Uncomplicated monitoring and...

eCarUp is the free e-charging solution for private and public charging. Uncomplicated monitoring and billing included.

Read more

  • OCPP1.6

Lobas

energielenker Management GmbH & Co. KG

Energielenker is an energy service provider that operates strategically and holistically. The aim is...

Energielenker is an energy service provider that operates strategically and holistically. The aim is to create a future-proof and climate-friendly power supply for us and future generations. Within the four corporate divisions energielenker projects, service, solutions and green assets, we support the implementation of the energy transition throughout Germany. Our focus is on the areas of energy generation, building planning, mobility and the environment as well as on digital transformation.

Read more

  • Modbus TCP

SMA Sunny Home Manager

SMA Solar Technology AG

The Sunny Home Manager 2.0 monitors all energy flows in the home, automatically identifies potential...

The Sunny Home Manager 2.0 monitors all energy flows in the home, automatically identifies potential savings and facilitates efficient use of solar energy. Intelligent energy management is thus becoming even easier and more cost-effective.

Read more

  • Modbus TCP
  • EEBus
  • SEMP

Phoenix EEM-MB371

Phoenix Contact GmbH & Co. KG

Multi-functional energy measuring device without display with direct Rogowski connection and...

Multi-functional energy measuring device without display with direct Rogowski connection and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V.

Read more

  • Modbus TCP

Energy Manager EM420 / EM410

TQ-Systems GmbH

Measurement of real and reactive power, apparent power, real, reactive and apparent energy, current,...

Measurement of real and reactive power, apparent power, real, reactive and apparent energy, current, voltage and power factor per phase, connection of up to 96 current sensors.

Read more

  • Modbus TCP

Siemens PAC 2200

Siemens AG

    Indirect measurement via a transformer (5 A)

    • 7KM2200-2EA00-1JB1
    • 7KM2200-2EA30-1EA1
    • 7KM2200-2EA...

      Indirect measurement via a transformer (5 A)

      • 7KM2200-2EA00-1JB1
      • 7KM2200-2EA30-1EA1
      • 7KM2200-2EA30-1JA1

      Direct measurement up to 65 A

      • 7KM2200-2EA40-1EA1
      • 7KM2200-2EA40-1JA1
      • 7KM2200-2EA40-1JB1

      Read more

      • Modbus TCP

      Kostal Smart Energy Meter

      KOSTAL Solar Electric GmbH

      The KOSTAL Smart Energy Meter (KSEM) is an energy meter with a variety of functions. Thanks to the...

      The KOSTAL Smart Energy Meter (KSEM) is an energy meter with a variety of functions. Thanks to the device's additional computer processing power, it already has the technology for future functions and tasks and offers the optimum solution for all KOSTAL inverters.

      Read more

      • Modbus TCP

      UMG 605-PRO / UMG 512/96 PRO / UMG 806-EC1 power analyser

      Janitza electronics GmbH

      The power quality analyzer, in accordance with EN 50160, is particularly suitable for top-hat rail...

      The power quality analyzer, in accordance with EN 50160, is particularly suitable for top-hat rail mounting. It is used to monitor the power quality according to common standards, e.g. EN 6100024. 

      Read more

      • Modbus TCP

      Porsche Home Energy Manager

      Porsche

      The Home Energy Manager offers an intelligent solution that allows you to charge your vehicle...

      The Home Energy Manager offers an intelligent solution that allows you to charge your vehicle quickly and easily at home. This device constantly monitors the current power requirements of your household and compares these with the available power at the power connection.

      Read more

      • EEBus

      Smart1Vertex

      smart1 solutions GmbH

      With our plug-and-play solutions for electric mobility, you can implement your projects of any size...

      With our plug-and-play solutions for electric mobility, you can implement your projects of any size easily and in no time at all. Experience next-generation real-time load management with unprecedented simplicity.

      Read more

      • Modbus TCP

      Enercity

      enercity AG

      Hanover-based enercity AG is a provider of sustainable and intelligent energy solutions. For almost...

      Hanover-based enercity AG is a provider of sustainable and intelligent energy solutions. For almost 200 years the company has been supplying people in the Hanover region with electricity, heat, natural gas and drinking water. 

      Read more

      • OCPP1.6

      be.Energised (has-to-be)

      ChargePoint Germany GmbH

      be.ENERGISED from ChargePoint: The modular services of the cloud-based SaaS solution for monitoring,...

      be.ENERGISED from ChargePoint: The modular services of the cloud-based SaaS solution for monitoring, marketing and maintaining charging infrastructure allow it to grow with the requirements of charging infrastructure operators. be.ENERGISED combines all important functions such as individual tariff management and billing as well as roaming and access to the THG quota trading system.

      Read more

      • OCPP1.6

      EMBYT

      EMBYT GmbH

      Offers its customers a platform for dynamic load control and optimisation of consumption from own resources.

      • OCPP1.6

      SMA Energy Meter

      SMA Solar Technology AG

      The SMA Energy Meter determines phase-accurate and balanced electrical measured values and...

      The SMA Energy Meter determines phase-accurate and balanced electrical measured values and communicates them via Ethernet in the local network. This means that all data on grid feed-in and grid purchase or on PV generation can be transmitted.

      Read more

      • SEMP

      DM100 charge management

      TQ-Systems GmbH

      With the DM100 product solution TQ Automation has developed an approach that offers a new set of...

      With the DM100 product solution TQ Automation has developed an approach that offers a new set of possibilities for integrating charging infrastructure. It enables a unique combination of dynamic load management and intelligent optimization of energy costs – including blackout protection and overload protection.

      Read more

      • Modbus TCP

      optimile

      optimile

      Optimile meets the requirements for charging electric vehicles and multimodal mobility. The...

      Optimile meets the requirements for charging electric vehicles and multimodal mobility. The portfolio ranges from cloud-based management software for charging stations to a mobility platform that connects end users with a wide range of sustainable mobility services.

      Read more

      • OCPP1.6

      evcc

      evcc

      For compatibility with the Spelsberg Wallbox, the Bender template must be used on the evcc side....

      For compatibility with the Spelsberg Wallbox, the Bender template must be used on the evcc side. evcc has set out to optimize the sustainability of charging our electric vehicles. In addition, evcc enables charging with as much self-generated solar power as possible.

      Read more

      • Modbus TCP

      Virta

      Virta International GmbH

      Virta offers a comprehensive backend and services for setting up charging infrastructure for...

      Virta offers a comprehensive backend and services for setting up charging infrastructure for companies and fleet operators with a fast and cost-efficient end-to-end charging solution for e-vehicles.

      Read more

      • OCPP1.6

      ladenetz.de / ladebusiness

      Smartlab Innovationsgesellschaft mbH

      SMART/LAB emerged from municipal utilities and offers a billing platform for all applications in the...

      SMART/LAB emerged from municipal utilities and offers a billing platform for all applications in the field of electromobility at ladenetz.de and ladebusiness. This also includes ladenetz.de and ladebusiness for special solutions.

      Read more

      • OCPP1.6

      Solar Manager

      Solar Manager GmbH

      Optimise self-consumption - use self-produced solar power efficiently with the Solar Manager. The...

      Optimise self-consumption - use self-produced solar power efficiently with the Solar Manager. The Solar Manager provides a visualisation of the most important key figures so that you can see at any time whether there is a surplus or whether electricity is being drawn from the grid.

      Read more

      • OCPP1.6
      Add product to Watchlists

      Existing Watchlists

      New Watchlist

      organize Watchlist