• Products
  • Pages
  • News
  • Distributors

Productfinder

Produkt type

Products from the area

Dimensions

Length (A) mm

Width (B)

Height (C)

Inside-Dimensions

Inside length

Inside width

Inside height

Degree of protection

Ingress protection

Impact resistance

Protection class UL

Color

Color Top part

Color Bottom part

Color Accessory

Equipping

Number of dividing units

Maximum Cable Cross section

Clamp

Surrounding conditions

Installation location

Ambient temperature

Lowest value max. °C
Highest value min. °C

Average ambient temperature (24h) °C

Max. relative humidity

At 25 °C min.
%
At 40 °C min.
%
Compliance & Certificates

Test mark

Electrical functional integrity

Functional integrity classes E30 to E90

Area of application

Branch off cable

min. Conductor cross-section / mm²
Max. conductor cross-section / mm²

Extending cables

min. Conductor cross-section / mm²
Max. conductor cross-section / mm²

Number of poles

in the branch
in continuity

Number of fuses in the branch

Different conductor cross-sections

per pole through bridges/DUO terminals

Save your filterset

To save filter sets please login to mySpelsberg.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist