• Products
  • Pages
  • News
  • Distributors
This article is archived!

Equipment installation box

BS 2-O

Productnumber: 98790201 | Dimensions: 86 x 146 x 60 mm

Equipment installation box, 2-way box for installing "British Standard" equipment; screw spacing 120.6 mm (4 3/4 inch.), protection class IP30, rated insulation voltage: 400V AC, Halogen free

open front section for special magnetic clip, magnet installation, membrane for perforation, sealing range M16 - M32, support spar compatible

Accessories supplied:
Earthing screw

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour green

Dimensions

Width 86 mm
Length 146 mm
Height 60 mm
Inner length 128 mm
Inner width 68 mm
Inner height 37 mm
Weight 0.113 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening magnet installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902604005
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Plastic
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (408 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (751 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (219 KB)

Accessories

This article is archived!

IBT Accessories BSM 2

  • Dimensions : 80 x 140 x 26 mm
  • Productnumber: 98720001

Special magnet BS 2, 80 x 140 x 35 mm, extraction force 980 N, for use...

 

Fixings for steel formwork

 

blank base BS 2-BSK

  • Dimensions : 146 x 86 x 25 mm
  • Productnumber: 97443201

blank base, 146 x 86 x 25 mm

 

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

 

Assembly bridge BS MBR

  • Dimensions : 14 x 12,8 x 12,2 mm
  • Productnumber: 97412001

Assembly bridge BS MBR, 2 pcs. required per box

 

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be...

 

This article is archived!

Installation screw BS ES-30

  • Dimensions : 6,5 x 30 x 6,5 mm
  • Productnumber: 97413001

Installation screw, 3.5 x 30 mm

 

Installation screws for fixing BS equipment

 

This article is archived!

Installation screw BS ES-40

  • Dimensions : 6,5 x 40 x 6,5 mm
  • Productnumber: 97413501

Installation screw, 3.5 x 40 mm

 

Installation screws for fixing BS equipment

 

This article is archived!

Installation screw BS ES-50

  • Dimensions : 6,5 x 50 x 6,5 mm
  • Productnumber: 97415001

Installation screw, 3.5 x 50 mm

 

Installation screws for fixing BS equipment

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

sealing plate BS 2 VD

  • Dimensions : 146 x 90 x 5,7 mm
  • Productnumber: 97410201

sealing plate, for equipment installation box BS 2, 146 x 86 mm

 

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

 

blank base BS 1-BSK

  • Dimensions : 86 x 86 x 25 mm
  • Productnumber: 97443101

blank base, 86 x 86 x 25 mm

 

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

 

This article is archived!

Hole punch IBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-23

  • Productnumber: 97812301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Expansion mandrel WED

  • Dimensions : 28,5 x 131,15 x 28,5 mm
  • Productnumber: 97915501

expansion range 9 - 25 mm Ø

 

Expansion mandrel, assembly tool when inserting conduit

 

IBT Accessories VCBS

  • Dimensions : 3,5 x 25,1 x 14 mm
  • Productnumber: 98791101

Connector clips for attachment of BS boxes

 

Interconnection frames for the combination of boxes under extreme loading

 

Tender text

Similar products

Equipment installation box BS 2

  • Dimensions : 86 x 146 x 60 mm
  • Productnumber: 98700201

for Spelsberg HM-UNI (97929901), magnet and nail installation,...

 

Equipment installation box, 2-way box for installing "British Standard" equipment; screw spacing...

 

Equipment installation box BS 2-K

  • Dimensions : 86 x 146 x 60 mm
  • Productnumber: 98770201

adhesive fixing or nail installation, membrane for perforation,...

 

Equipment installation box, 2-way box for installing "British Standard" equipment; screw spacing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist