Zubehör IBT BSM 1 (98710001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

IBT Accessories

BSM 1

Productnumber: 98710001 | Dimensions: 80 x 80 x 26 mm

Fixings for steel formwork

Special magnet BS 1, 80 x 80 x 35 mm, extraction force 680 N, for use with article 98790101 BS 1-O, with KO 10 thread

Dimensions

Width 80 mm
Length 80 mm
Height 26 mm
Weight 0.273 kg

Sales Information

EAN 4013902607068
Packing Unit Code CT
ETIM Class EC002328
Custom tariff number 85051990

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
CE Declaration DE/EN/PL pdf (219 KB)
UKCA Declaration EN pdf (49 KB)

Similar products

new IBT Accessories - HM P 71

IBT Accessories HM P 71

  • Dimensions : 68,5 x 68,5 x 24 mm
  • Productnumber: 98498001

Special magnet for securing the P 71-O box type from the Precon series...

 

Fixings for steel formwork

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

This article is archived!

IBT Accessories ANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

IBT Accessories MA

  • Dimensions : 50 x 250 x 50 mm
  • Productnumber: 97930001

magnetic lifter for dismounting the magnetic clamps HM and HM-UNI,...

 

Fixings for steel formwork

 

This article is archived!

IBT Accessories BSM 2

  • Dimensions : 80 x 140 x 26 mm
  • Productnumber: 98720001

Special magnet BS 2, 80 x 140 x 35 mm, extraction force 980 N, for use...

 

Fixings for steel formwork

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist