Großrohrdose P 71 GRO-O (98497501) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Large conduit box

P 71 GRO-O

Productnumber: 98497501 | Dimensions: 71 x 71 x 76,5 mm

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, suitable for opposing formwork, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

with enlarged terminal compartment, open front section for special magnetic clamp HM P 71 (98498001), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M32 - M40, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Dimensions

Width 71 mm
Length 71 mm
Height 76.5 mm
Inner height 72.9 mm
Weight 0.054 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening magnet installation

Ambient conditions

max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902597567
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction ES pdf (914 KB)
Assembly instruction FR pdf (914 KB)
Assembly instruction EN pdf (914 KB)
Assembly instruction NL pdf (913 KB)
Assembly instruction DE pdf (913 KB)

Dimensioned drawing

Dimensional drawing pdf (386 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (759 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (627 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (74 KB)

Accessories

new IBT Accessories - HM P 71

IBT Accessories HM P 71

  • Dimensions : 68,5 x 68,5 x 24 mm
  • Productnumber: 98498001

Special magnet for securing the P 71-O box type from the Precon series...

 

Fixings for steel formwork

 

Conduit adapter RA 32

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98403201

M32 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 40

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98404001

M40 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Large conduit box P 71 GRO

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98407501

with enlarged terminal compartment, for 50mm HM-UNI magnetic clamp...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Large conduit box P 71 GRO-K

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98477501

with enlarged terminal compartment, adhesive fixing, conduit adapter...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist