• Products
  • Pages
  • News
  • Distributors

Large conduit box

P 71 GRO

Productnumber: 98407501 | Dimensions: 71 x 71 x 76,5 mm

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, suitable for opposing formwork, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

with enlarged terminal compartment, for 50mm HM-UNI magnetic clamp (97929901), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M32 - M40, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Dimensions

Width 71 mm
Length 71 mm
Height 76.5 mm
Inner height 72.9 mm
Weight 0.061 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening magnet installation

Ambient conditions

max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902597505
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR pdf (914 KB)
Assembly instruction NL pdf (913 KB)
Assembly instruction ES pdf (914 KB)
Assembly instruction DE pdf (913 KB)
Assembly instruction EN pdf (914 KB)

Dimensioned drawing

Dimensional drawing pdf (308 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (638 KB)
Dimensional drawing jpg (1 MB)

Certificate

VDE Certificate (DIN EN 60670) DE/EN pdf (627 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (74 KB)

Accessories

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

Conduit adapter RA 32

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98403201

M32 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 40

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98404001

M40 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Large conduit box P 71 GRO-K

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98477501

with enlarged terminal compartment, adhesive fixing, conduit adapter...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Large conduit box P 71 GRO-O

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98497501

with enlarged terminal compartment, open front section for special...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist