Geräte-Verbindungsdose P 71 DATA (98406701) Factory finishing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Branch socket

P 71 DATA

Productnumber: 98406701 | Dimensions: 71 x 181 x 68 mm

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, suitable for opposing formwork, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

with further expanded connection space for installation of RUK and IUK components as recommenced by DIN 18015-1, and for taking actuators/sensors/devices in the Smart Home/IoT area, can also be combined with the P71 GVD Type, additional claw fixing possible, fixed conduit insertions for one M25 and one M32 conduit, 4 further insertions by means of optional conduit adapter RA from M16 to M25, for Spelsberg HM-UNI (97929901), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M32, support spar compatible

electrical characteristics

Rated operating voltage AC 230 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP30
Suitable for Concrete construction

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 71 mm
Length 181 mm
Height 68 mm
Inner length 149.5 mm
Inner width 55 mm
Inner height 64 mm
Weight 0.1073 kg

Material characteristics

Halogen free yes
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening magnet installation
Type of fastening Concrete construction

Ambient conditions

Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902658046
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (3 MB)
Dimensional drawing dxf (14 MB)
Dimensional drawing pdf (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (627 KB)
CE Declaration DE/EN/PL pdf (74 KB)

Accessories

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

Conduit adapter RA 16

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98401601

M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 20

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402001

M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 25

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402501

M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Branch socket P 71 DATA-K

  • Dimensions : 71 x 181 x 68 mm
  • Productnumber: 98476701

with further expanded connection space for installation of RUK and IUK...

 

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses...

 

Branch socket P 71 DATA-O

  • Dimensions : 71 x 181 x 68 mm
  • Productnumber: 98496701

with further expanded connection space for installation of RUK and IUK...

 

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist