Geräte-Verbindungsdose P 71 GVD 2xM25 (98406601) Factory finishing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Branch socket

P 71 GVD 2xM25

Productnumber: 98406601 | Dimensions: 71 x 71 x 67,5 mm

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged terminal compartment, 4 screw bosses with 60 mm screw spacing, combinable, with claw fasteners, combinable in normal 71 mm spacing, also suitable for opposing formwork, VDE certified in accordance to DIN EN 60670 (VDE 0606)

for 50mm HM-UNI magnetic clamp (97929901), magnet installation, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M25, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour green

Dimensions

Width 71 mm
Length 71 mm
Height 67.5 mm
Diameter 60 mm
Weight 0.0554 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening magnet installation

Sales Information

EAN 4013902634095
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (849 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing pdf (850 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (74 KB)
UKCA Declaration EN pdf (49 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (627 KB)

Accessories

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

Conduit adapter RA 16

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98401601

M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 20

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402001

M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter RA 25

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402501

M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Branch socket P 71 GVD-K 2xM25

  • Dimensions : 71 x 71 x 67,5 mm
  • Productnumber: 98476601

adhesive fixing, conduit adapter and additional conduit adapter with...

 

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

 

Branch socket P 71 GVD-O 2xM25

  • Dimensions : 71 x 71 x 67,5 mm
  • Productnumber: 98496601

open front part for special magnetic clamp HM P 71 (98498001), magnet...

 

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist