Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD
M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
Conduit adapter
Productnumber: 98402001 | Dimensions: 39,7 x 40,2 x 28,5 mm
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD
M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
Suitable for | Concrete construction |
---|
Width | 39.7 mm |
---|---|
Length | 40.2 mm |
Height | 28.5 mm |
Weight | 0.007 kg |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
EAN | 4013902597994 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002326 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.