• Products
  • Pages
  • News
  • Distributors

Installation housing

IBTLED 3

Productnumber: 98220001 | Dimensions: 277 x 400 x 165 mm

Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free

maximum installation depth for luminaires, speakers, announcement and call systems: 130 mm, lamp output halogen max. 100 W, lamp output, LED max. 47 W, additional inserts 8 x to M40, Outlet aperture: Fermacell® board, variable up to max. 200 x 300 mm, 8 combi-conduit entries 4 x M20, M25, 4 x M25, integrated conduit stopper and strain relief for M20, M25 conduits, adhesive fixing or nail installation, combination conduit insertion and membrane for perforation, sealing range M16 - M40

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction

Colours

Base unit colour grey
Cover colour green

Dimensions

Width 277 mm
Length 400 mm
Height 165 mm
Inner length 300 mm
Inner width 200 mm
Inner height 155 mm
Weight 2.115 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 60 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902593767
Packing Unit Code C62
ETIM Class EC000414
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (1.003 KB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (221 KB)
CE Declaration DE/EN/FR pdf (219 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist