• Products
  • Pages
  • News
  • Distributors

Installation housing

IBTLED 1-O

Productnumber: 98210101 | Dimensions: 177 x 200 x 125 mm

Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free

maximum installation depth 100 mm, additional insertions 2 x to M40, adhesive fixing or nail installation, combination conduit insertion and membrane for perforation, sealing range M16 - M40

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction

Colours

Base unit colour grey
Cover colour green

Dimensions

Width 177 mm
Length 200 mm
Height 125 mm
Inner length 100 mm
Inner width 100 mm
Inner height 115 mm
Weight 0.318 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 60 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902607891
Packing Unit Code C62
ETIM Class EC000414
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (923 KB)
Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (10 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
CE Declaration DE/EN/PL pdf (221 KB)

Accessories

Front part FT75R

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98207501

Internal diameter 75 mm, diameter of external aperture edge min. 81...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

Front part FT68R

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98206801

Internal diameter 68 mm, diameter of external aperture edge min. 74...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

Front part FTF1

  • Dimensions : 145 x 145 x 27 mm
  • Productnumber: 98211001

with Fermacell® plasterboard variable up to max. 100 x 100 mm,...

 

Front part, for use in combination with IBTLED 1-O installation box in site-cast concrete,...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist