Sealing plate, white, flame retardant, for special boxes
sealing plate
K4 VD
Productnumber: 98010401 | Dimensions: 202 x 307 x 16,3 mm
sealing plate
Productnumber: 98010401 | Dimensions: 202 x 307 x 16,3 mm
Sealing plate, white, flame retardant, for special boxes
Width | 202 mm |
---|---|
Length | 307 mm |
Height | 16.3 mm |
Weight | 0.148 kg |
Type of accessory | other |
---|
EAN | 4013902200139 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002328 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.