Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E
Luminaire assembly kit
LMK 76
Productnumber: 97980301 | Dimensions: 81 x 81 x 126,5 mm
Luminaire assembly kit
Productnumber: 97980301 | Dimensions: 81 x 81 x 126,5 mm
Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E
Suitable for | Concrete construction |
---|
Width | 81 mm |
---|---|
Length | 81 mm |
Height | 126.5 mm |
Weight | 0.09 kg |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Type of accessory | other |
---|
EAN | 4013902352517 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002328 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.