Stützholm STH 290 (97979001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Support spar

STH 290

Productnumber: 97979001 | Dimensions: 6 x 290 x 6 mm

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with blank base or back mounted box, spar length = wall thickness minus 1 cm, 2 support spars per socket, 4 support spars for extreme loads

Dimensions

Width 6 mm
Length 290 mm
Height 6 mm
Weight 0.065 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902220175
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 73170060

Download Data Sheet

Download Data Sheet

Accessories

This article is archived!

IBT Accessories HC

  • Productnumber: 97924501

support clip for mesh thickness as an auxiliary fixing for the boxes...

 

Fixings for plastic/steel formwork

 

This article is archived!

Support buffer STH-STU

  • Productnumber: 97953501

 

Support buffer as an attachment for support spars when using magnetic clamps or adhesive in vertical...

 

Tender text

Similar products

Support spar STH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist