Blindsockel U 71 BSK (97953901) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

blank base

U 71 BSK

Productnumber: 97953901 | Dimensions: 78,8 x 71 x 17,25 mm

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support spars, can be combined via snap-in connection, if fitting the blank base using nails, magnet, adhesive, the fixing points must be plastered subsequently, for fitting: 1. The U 71 boxes in opposing formwork, at a 71 mm spacing. Can also be combined with interconnecting frame for extreme loading. 2. The mounting boxes K3 EK and K4 EK with opposing shuttering with 2 or 4 sockets and 3 support spars each in the corners

height 21 mm for magnet fixing, magnet hole has to be plastered later

Dimensions

Width 78.8 mm
Length 71 mm
Height 17.25 mm
Weight 0.02 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902220069
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (2 MB)
Dimensional drawing pdf (203 KB)
Dimensional drawing dwg (394 KB)

Accessories

IBT Accessories HFL

  • Dimensions : 50 x 50 x 9,5 mm
  • Productnumber: 97925001

support flange 50 mm Ø, plastic

 

Fixings for plastic/steel formwork

 

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

blank base U 71 BSK-NA

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953001

height 25 mm for nail fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK-2

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953002

height 25 mm for exposed concrete, minimum visibility of the feet

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK-K

  • Dimensions : 78,8 x 71 x 21 mm
  • Productnumber: 97953801

height 21 mm for adhesive fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist