Blindleiste K1 K2 BL (97953101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Blank strip

K1 K2 BL

Productnumber: 97953101

Blank cleat for fixing: 1. The special boxes K1 EK and K2 EK boxes for opposing formwork, 2. The cone funnel for transfer from risers, 2 pieces are required for each insert

Dimensions

Weight 0.0086 kg

mechanical properties

Type of accessory other

Sales Information

ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (51 KB)
Dimensional drawing dwg (94 KB)
Dimensional drawing dxf (375 KB)
Dimensional drawing jpg (790 KB)

Accessories

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

This article is archived!

IBT Accessories ANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist