• Products
  • Pages
  • News
  • Distributors

Reinforcement adapter

IBT BWA

Productnumber: 97933001 | Dimensions: 76 x 300 x 35 mm

Reinforcement adapter, suitable for taking all U71 sockets (except for Perilex), combinable with a standard spacing of 71 mm, face concrete for opposing formwork without support with preinstallation in the reinforcement for concrete construction, Halogen free

installation at reinforcement via reinforcement adapter

electrical characteristics

Suitable for Concrete construction

Colours

Cover colour grey

Dimensions

Width 76 mm
Length 300 mm
Height 35 mm
Weight 0.0658 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening installation at reinforcement via reinforcement adapter

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902456192
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Material

Base unit material Polypropylene

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (2 MB)

Dimensioned drawing

Dimensional drawing pdf (273 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (445 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (75 KB)
CE Declaration DE/EN/FR pdf (63 KB)
UKCA Declaration EN pdf (50 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist