Zubehör IBT HFL (97925001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IBT Accessories

HFL

Productnumber: 97925001 | Dimensions: 50 x 50 x 9,5 mm

Fixings for plastic/steel formwork

support flange 50 mm Ø, plastic

Dimensions

Width 50 mm
Length 50 mm
Height 9.5 mm
Weight 0.008 kg

Sales Information

EAN 4013902210435
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

IBT Accessories KR

  • Productnumber: 97924801

adhesive black, as a non-damaging fixing, when using blank and flange,...

 

Fixings for plastic/steel formwork

 

This article is archived!

IBT Accessories HC

  • Productnumber: 97924501

support clip for mesh thickness as an auxiliary fixing for the boxes...

 

Fixings for plastic/steel formwork

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist