• Products
  • Pages
  • News
  • Distributors

IBT Accessories

NAS-AL

Productnumber: 97924001 | Dimensions: 8,4 x 30 x 8,4 mm

Fixings for steel formwork

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes on the steel formwork (drilled hole 5.5 mm), perfect fit for tunnel formwork

Dimensions

Width 8.4 mm
Length 30 mm
Height 8.4 mm
Weight 0.001 kg

Sales Information

EAN 4013902210381
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 76161000

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

IBT Accessories ANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

IBT Accessories HM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

IBT Accessories MA

  • Dimensions : 50 x 250 x 50 mm
  • Productnumber: 97930001

magnetic lifter for dismounting the magnetic clamps HM and HM-UNI,...

 

Fixings for steel formwork

 

This article is archived!

IBT Accessories BSM 1

  • Dimensions : 80 x 80 x 26 mm
  • Productnumber: 98710001

Special magnet BS 1, 80 x 80 x 35 mm, extraction force 680 N, for use...

 

Fixings for steel formwork

 

This article is archived!

IBT Accessories BSM 2

  • Dimensions : 80 x 140 x 26 mm
  • Productnumber: 98720001

Special magnet BS 2, 80 x 140 x 35 mm, extraction force 980 N, for use...

 

Fixings for steel formwork

 

new IBT Accessories - HM P 71

IBT Accessories HM P 71

  • Dimensions : 68,5 x 68,5 x 24 mm
  • Productnumber: 98498001

Special magnet for securing the P 71-O box type from the Precon series...

 

Fixings for steel formwork

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist