For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four nailing tools per enclosure required, 1 set = 4 pcs.
1 set = 4 pcs.
Nailing tool
Productnumber: 97921801 | Dimensions: 15 x 36 x 38,5 mm
For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four nailing tools per enclosure required, 1 set = 4 pcs.
1 set = 4 pcs.
Width | 15 mm |
---|---|
Length | 36 mm |
Height | 38.5 mm |
Weight | 0.05 kg |
Type of accessory | other |
---|
EAN | 4013902823185 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002472 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.