Zubehör IBT ABH 1 (97913501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

IBT Accessories

ABH 1

Productnumber: 97913501

Fixings for conduits and cables

spacer, 40 x 40 x 33 mm

Dimensions

Weight 0.006 kg

Sales Information

ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

IBT Accessories KBI 1

  • Productnumber: 97913601

clip 4.6 x 180 mm

 

Fixings for conduits and cables

 

This article is archived!

IBT Accessories ROS

  • Productnumber: 97923001

conduit support, grey, height 21 cm

 

Fixings for conduits and cables

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist