Metal ceiling hook, insulated, with M5 thread for ceiling boxes
125 mm
ceiling hook
Productnumber: 97912401 | Dimensions: 27,4 x 153 x 27,4 mm
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
125 mm
Accessory colour | other |
---|
Width | 27.4 mm |
---|---|
Length | 153 mm |
Height | 27.4 mm |
Weight | 0.022 kg |
Type of accessory | other |
---|
EAN | 4013902656936 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002328 |
Custom tariff number | 73181300 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.