Additional device screws for mounting built-in devices in cavity wall outlet sockets
3.1 x 25 mm
Installation screw
Productnumber: 97910701 | Dimensions: 5,5 x 28 x 5,5 mm
Additional device screws for mounting built-in devices in cavity wall outlet sockets
3.1 x 25 mm
Width | 5.5 mm |
---|---|
Length | 28 mm |
Height | 5.5 mm |
Weight | 0.001 kg |
EAN | 4013902210190 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73181552 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.