Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter
with 18 mm punch set for pipe M20
Hole punch
Productnumber: 97811801
Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter
with 18 mm punch set for pipe M20
Weight | 0.6 kg |
---|
Type of accessory | other |
---|
EAN | 4013902352418 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002328 |
Custom tariff number | 82034000 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.