Blindsockel BS 1-BSK (97443101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

blank base

BS 1-BSK

Productnumber: 97443101 | Dimensions: 86 x 86 x 25 mm

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

blank base, 86 x 86 x 25 mm

Dimensions

Width 86 mm
Length 86 mm
Height 25 mm
Weight 0.022 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902210121
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (70 KB)
Dimensional drawing dxf (594 KB)
Dimensional drawing dwg (129 KB)
Dimensional drawing jpg (1 MB)

Accessories

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

Tender text

Similar products

blank base BS 2-BSK

  • Dimensions : 146 x 86 x 25 mm
  • Productnumber: 97443201

blank base, 146 x 86 x 25 mm

 

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist