• Products
  • Pages
  • News
  • Distributors
new

Installation screw

ES-CR

Productnumber: 97416001 | Dimensions: 3,2 x 20 x 3,2 mm

Equipment mounting screw for British Standard

Mounting screw, 3,2 x 20 mm, special screw in combination with U 120 GRO-3-CR, for fixing a UK-typical mounting kit “Ceiling-Rose”

Dimensions

Width 3.2 mm
Length 20 mm
Height 3.2 mm
Weight 0.001 kg

Sales Information

EAN 4013902686612
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 73181562

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
...
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist