Installation screws for fixing BS equipment
Installation screw, 3.5 x 50 mm
Installation screw
Productnumber: 97415001 | Dimensions: 6,5 x 50 x 6,5 mm
Installation screws for fixing BS equipment
Installation screw, 3.5 x 50 mm
Width | 6.5 mm |
---|---|
Length | 50 mm |
Height | 6.5 mm |
Weight | 0.003 kg |
EAN | 4013902210114 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002328 |
Custom tariff number | 73181558 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.