• Products
  • Pages
  • News
  • Distributors
This article is archived!

Installation screw

BS ES-30

Productnumber: 97413001 | Dimensions: 6,5 x 30 x 6,5 mm

Installation screws for fixing BS equipment

Installation screw, 3.5 x 30 mm

Dimensions

Width 6.5 mm
Length 30 mm
Height 6.5 mm
Weight 0.001 kg

Sales Information

EAN 4013902210091
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 73181558

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Installation screw BS ES-40

  • Dimensions : 6,5 x 40 x 6,5 mm
  • Productnumber: 97413501

Installation screw, 3.5 x 40 mm

 

Installation screws for fixing BS equipment

 

This article is archived!

Installation screw BS ES-50

  • Dimensions : 6,5 x 50 x 6,5 mm
  • Productnumber: 97415001

Installation screw, 3.5 x 50 mm

 

Installation screws for fixing BS equipment

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist