Großrohrdose U 120 K GRO-2 (97371201) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Large conduit box

U 120 K GRO-2

Productnumber: 97371201 | Dimensions: 74 x 74 x 122 mm

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity 10 kg) to hold ceiling hook, lamp output Halogen max. 6.5 W, lamp output LED max. 3 WThe use of U120 as a luminaire installation enclosure in large components such as element slabs or filigree slabs does not comply with the accredited state-of-the-art. Basically the admissible installation tolerances there do not allow for precise installation, protection class IP30, rated insulation voltage: 400V AC, Halogen free

adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M32

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 74 mm
Length 74 mm
Height 122 mm
Weight 0.071 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902030491
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (78 KB)
Dimensional drawing dxf (652 KB)
Dimensional drawing dwg (175 KB)
Dimensional drawing jpg (2 MB)

Certificate

UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (63 KB)
CE Declaration DE/EN/PL pdf (75 KB)

Accessories

sealing plate VD 75

  • Dimensions : 75 x 75 x 4,75 mm
  • Productnumber: 97910001

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

ceiling hook DH 115-M5

  • Dimensions : 27,4 x 143 x 27,4 mm
  • Productnumber: 97912101

115 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

sealing plate HW VD-67

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 92510001

for type HW 070, screw spacing 67 mm

 

Sealing plate for junction boxes, polystyrene, flame resistant, white

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

This article is archived!

Conduit coupling RVB 20

  • Productnumber: 97022001

for long-ridged pipes M20

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

Conduit coupling RVB 25

  • Productnumber: 97022501

for long-ridged pipes M25

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 32

  • Productnumber: 97023201

for long-ridged pipes M32

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 40

  • Productnumber: 97024001

for long-ridged pipes M40

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Hole punch IBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-23

  • Productnumber: 97812301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Punch set IBT STE-LZA/14

  • Productnumber: 97891401

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!

Punch set IBT STE-LZA/18

  • Productnumber: 97891801

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!

Punch set IBT STE-LZA/23

  • Productnumber: 97892301

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Expansion mandrel WED

  • Dimensions : 28,5 x 131,15 x 28,5 mm
  • Productnumber: 97915501

expansion range 9 - 25 mm Ø

 

Expansion mandrel, assembly tool when inserting conduit

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

This article is archived!

IBT Accessories ANSW

  • Productnumber: 97926001

weld on screw M6 x 10 mm, price economic, secure fixing of the box,...

 

Fixings for steel formwork

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Large conduit box U 120 GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97331201

magnet and nail installation, membrane for perforation, sealing range...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Large conduit box U 120 K GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97371301

adhesive fixing or nail installation, membrane for perforation,...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist