Universal-Auslassleiste DAL 1 (97070501) Wall/ceiling transitions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Universal outlet cleats

DAL 1

Productnumber: 97070501 | Dimensions: 49 x 171 x 35 mm

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection class IP00, rated insulation voltage: 400V AC, Halogen free

DAL 1 and DAL 2 can be combined next to each other and one behind the other without tools, adhesive fixing or nail installation, sealing range M20 - M25

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP00
Suitable for Concrete construction
UL Type Rating not specified

Dimensions

Width 49 mm
Length 171 mm
Height 35 mm
Weight 0.0255 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902911509
Packing Unit Code C62
ETIM Class EC002601
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (34 KB)
Dimensional drawing dxf (554 KB)
Dimensional drawing dwg (89 KB)
Dimensional drawing jpg (721 KB)

Accessories

This article is archived!

Sealing plugs VST M20/or

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23162001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!

Sealing plugs VST M25/or

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23162501

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Universal outlet cleats DAL 2

  • Dimensions : 49 x 171 x 35 mm
  • Productnumber: 97070601

DAL 1 and DAL 2 can be combined next to each other and one behind the...

 

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection...

 

Universal outlet cleats DAL 4

  • Dimensions : 80 x 315 x 90 mm
  • Productnumber: 97070401

adhesive fixing or nail installation, sealing range M32 - M40

 

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist