• Products
  • Pages
  • News
  • Distributors

Conduit ferrule

ROP 32

Productnumber: 97053001 | Dimensions: 49 x 64 x 45 mm

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free

adhesive fixing or nail installation, sealing range M32, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 49 mm
Length 64 mm
Height 45 mm
Weight 0.0205 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902180141
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (142 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (39 KB)
Dimensional drawing dxf (584 KB)

Certificate

CE Declaration DE/EN/FR pdf (52 KB)
CE Declaration DE/EN/PL pdf (46 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

blank base BSK 2

  • Dimensions : 64 x 49 x 22 mm
  • Productnumber: 97050501

for conduit ferrules 970 523 01 / 970 530 01

 

Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...

 

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Conduit ferrule ROP 20

  • Dimensions : 35 x 49 x 40 mm
  • Productnumber: 97051801

adhesive fixing or nail installation, sealing range M20, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit ferrule ROP 25

  • Dimensions : 49 x 64 x 45 mm
  • Productnumber: 97052301

adhesive fixing or nail installation, sealing range M25, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit ferrule ROP 40

  • Dimensions : 49 x 64 x 45 mm
  • Productnumber: 97053701

adhesive fixing or nail installation, sealing range M40, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist