Blindsockel BSK 2 (97050501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

blank base

BSK 2

Productnumber: 97050501 | Dimensions: 64 x 49 x 22 mm

Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in conjunction with support spars

for conduit ferrules 970 523 01 / 970 530 01

Dimensions

Width 64 mm
Length 49 mm
Height 22 mm
Weight 0.011 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902210022
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Accessories

IBT Accessories NAS-AL

  • Dimensions : 8,4 x 30 x 8,4 mm
  • Productnumber: 97924001

spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...

 

Fixings for steel formwork

 

IBT Accessories NA-AL

  • Dimensions : 3,5 x 40 x 3,5 mm
  • Productnumber: 97924201

aluminium nail, 40 mm, long-ridged

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

IBT Accessories NA-AL/gl

  • Dimensions : 3,1 x 45 x 3,1 mm
  • Productnumber: 97924301

aluminium nail, 40 mm, smooth

 

Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...

 

Tender text

Similar products

blank base BSK 1

  • Dimensions : 49 x 106 x 21,5 mm
  • Productnumber: 97050001

for conduit ferrules 970 518 01

 

Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist